1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made of Brass, 0.98 MPa Screw-In, Angled, Needle Stop Valve (DH-31A-R)

FJN VALVE

Made of Brass, 0.98 MPa Screw-In, Angled, Needle Stop Valve (DH-31A-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The body features a strong forged finish, and is compact thanks to its bonnet-less shape. A design that prioritizes operability realizes a structure with low handle torque and high sealing properties.

Part Number
DH-31A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)

฿ 532.07

FJN VALVE 1 Piece(s) 11 Day(s) 1/8B1/8B16.0

Loading...

  1. 1

Basic Information

Main Body Shape Angle Type Material C3771B Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.98
Height H(mm) 44.5 Handle Dia. D(Ø) 35 Operation Method Manual
Orifice Dia(φ mm) 5.0

Please check the type/dimensions/specifications of the part DH-31A-R in the Made of Brass, 0.98 MPa Screw-In, Angled, Needle Stop Valve series.

Products with similar specification

Part Number
DH-31B-R
DH-31C-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)

฿ 542.10

1 Piece(s) Same day 1/4B1/4B16.0

฿ 582.53

1 Piece(s) 3 Day(s) 3/8B3/8B20