1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 3 MPa Needle Stop Valve (US-13PA-R)

FJN VALVE

Stainless Steel 3 MPa Needle Stop Valve (US-13PA-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The concept for the New Value Series.
[Features]
· The body is forged finish and bonnet-less, making it compact.
· The valve is needle-shaped, allowing for the flow rate to be adjusted.
· The product has undergone oxygen and oil-restricted product.
· The material for the gas (liquid) contact part, except for the gland gasket, is all stainless steel, giving good corrosion-resistance.
· Fujikin's unique combination sealing and a design emphasizing operability enables the structure to have a low handle torque and good sealing properties.
· The handle is shaped so that it has a drain hole and good operability. The valve's model-number name plate is also easy to attach.
· Straight and angle types are available.

 
Part Number
US-13PA-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)

฿ 2,783.00

FJN VALVE 1 Piece(s) Quote [Straight] Straight1/8B1/8B4056.05.00.379.55.5

Loading...

  1. 1

Basic Information

Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Steam Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::3.0 Handle Dia. D(Ø) 48.0
Operation Method Manual Panel Opening Diameter(φ) 14.5 Panel Thickness T (Min)(mm) 2.0
Main Body Specifications With Panel Nut

Please check the type/dimensions/specifications of the part US-13PA-R in the Stainless Steel 3 MPa Needle Stop Valve series.

Products with similar specification

Part Number
US-13PB-R
US-13PC-R
US-13PD-R
US-33PA-R
US-33PB-R
US-33PC-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)

฿ 2,048.54

1 Piece(s) Same day [Straight] Straight1/4B1/4B4056.05.00.569.55.5

฿ 2,590.42

1 Piece(s) 3 Day(s) [Straight] Straight3/8B3/8B4557.56.00.8411.55.0

฿ 2,768.47

1 Piece(s) 3 Day(s) [Straight] Straight1/2B1/2B5559.56.00.8414.54.0

฿ 2,193.94

1 Piece(s) 3 Day(s) Angle Type1/8B1/8B2056.05.00.59.55.5

฿ 3,816.67

1 Piece(s) Quote Angle Type1/4B1/4B2056.05.00.699.55.5

฿ 100.00

1 Piece(s) Quote Angle Type3/8B3/8B22.557.56.01.0711.55.0