1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screws, 3.92 MPa Screw for General Adjustments, Needle Valve with Propeller Nut (UH-34LD-R)

FJN VALVE

Stainless Steel Screws, 3.92 MPa Screw for General Adjustments, Needle Valve with Propeller Nut (UH-34LD-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
- Needle-shaped valve, for easy, stable, and precise flow rate adjustment.
- Compact for easy plumbing work in tight spaces.
- Oxygen-based and oil-free.
- Packing unique to Fujikin and operation-friendly design for low handle torque and high sealing properties.
- Ergonomic handle with drip hole; easy to mount a valve number nameplate.

Part Number
UH-34LD-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Length L
(mm)
Height H
(mm)
MAX Cv value

฿ 100.00

FJN VALVE 1 Piece(s) Quote Angle Type32.5150.04.8

Loading...

  1. 1

Basic Information

Material SUS304 Applicable Fluid Water / Air / Oil / Gas / Steam Supply Side, Connection Type Rc
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/2B
Handle Shape Round-shaped handle Body Lining No Operating Temperature Range(°C) -20::150
Operating Pressure Range(MPa) 0::3.92 Handle Dia. D(Ø) 68 Operation Method Manual
Orifice Dia(φ mm) 15.0 Main Body Specifications With Propeller Nut