1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 3.92 MPa Screw-in Type, Valve With Micrometer Type Opening Indicator

Stainless Steel 3.92 MPa Screw-in Type, Valve With Micrometer Type Opening Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,198.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The product has undergone oxygen and oil-restricted product.
· Compact and lightweight.
· Meets the requirements for a high pressure gas product certified by the Minister of Economy, Trade and Industry.
· The disc shape is for ultra micro adjustment.
· The support model is panel mount.
· Equipped with a micrometer type opening angle indicator.
[Applications]
· For various types of analysis equipment, medical devices, research facilities and piping lines.

Part Number
UN-14MA-S-R
UN-14MB-L-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal MAX Cv value

฿ 18,867.11

FJN VALVE 1 Piece(s) 67 Day(s) 1/8B1/8B0.015

฿ 14,198.32

FJN VALVE 1 Piece(s) 3 Day(s) 1/4B1/4B0.03

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Knurled Handle
Body Lining No Operating Temperature Range(°C) 0::80 Operating Pressure Range(MPa) 0::3.92
Length L(mm) 46 Height H(mm) 71.0 Handle Dia. D(Ø) 10.8
Operation Method Manual Main Body Specifications With Micrometer Type Opening Indicator