1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 16.2 MPa Powerful Lock Type, Glove Type Needle Stop Valve (Part Number)

Stainless Steel 16.2 MPa Powerful Lock Type, Glove Type Needle Stop Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Safety design and quality control have been performed.
· The body is bonnet less, hence compact and has a robust forged finish.
· Since the valve is needle-shaped, the flow rate can be easily adjusted.
· Fujikin's unique sealing and a design emphasizing operability enables the structure to have low handle torque and good sealing properties.
[Applications]
· High pressure gas lines such as analyzers, gas equipment, industrial machinery, steel plants, petroleum refining and chemical plants, power generation plants, marine plants and other gas lines.

Part Number
PUH-916-6-SH
PUH-916-9.52-SH
PUH-916-12.7-SH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)

฿ 100.00

FJN VALVE 1 Piece(s) Quote 6657.854405.00.213.210.56.0

฿ 8,466.67

FJN VALVE 1 Piece(s) Quote 9.529.5266.871.0506.50.719.514.08.0

฿ 100.00

FJN VALVE 1 Piece(s) Quote 12.712.773.271.0506.50.919.514.08.0

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::16.2
Operation Method Manual Panel Thickness T (Min)(mm) 2.0 Main Body Specifications Standard