(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flareless type that can be connected by simply inserting the tube and tightening the nut — no special flare tools or brazing are required.
· The tube is compressed firmly by the effective plastic deformation of the rings. This is achieved by the interaction of the unique double rings, which produce a very strong resistance to pressure.
· The sealed parts of the main body are carefully finished to ensure high air-tightness despite using metal seals.
· Low tightening torque, small, and lightweight for easy attaching/removal.
· Tube sizes are displayed on the nut for easy visible size checking.
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Nominal 1(mm) | 4 | Applicable Pipe O.D. 1(mm) | 4 | Max. Operating Pressure(MPa) | 4.9 |
Surface Treatment | No | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Panel Hole Diameter(φ) | 9.6 |
Max. Operating Temperature(℃) | 125 |
How can we improve?
How can we improve?