1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Made of Brass, Double Compression Ring, Powerful Lock (R Screw Elbow Half Union),

Made of Brass, Double Compression Ring, Powerful Lock (R Screw Elbow Half Union),
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Due to flareless design, connection is possible by simply inserting a tube and tightening the nut. No special flare tools or flame required.

Part Number
PDWL-3B-R
PDWL-10B-R
PDWL-10C-R
PDWL-12C-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

฿ 429.36

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 6 Day(s) 10Copper Pipe mm size3-31/4B(8A)

฿ 477.58

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 11 Day(s) 10Copper Pipe mm size10-101/4B(8A)

฿ 100.00

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) Quote -Copper Pipe mm size10-103/8B(10A)

฿ 100.00

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) Quote 10Copper Pipe mm size12-123/8B(10A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125