1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powerful Lock Gauge Union, Rc Thread, Dual Compression Ring Type, Brass

Powerful Lock Gauge Union, Rc Thread, Dual Compression Ring Type, Brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A flareless type that can be connected by simply inserting the tube and tightening the nut — no special flare tools or brazing are required.
· The tube is compressed firmly by the effective plastic deformation of the rings. This is achieved by the interaction of the unique double rings, which produce a very strong resistance to pressure.
· The sealed parts of the main body are carefully finished to ensure high air-tightness despite using metal seals.
· Low tightening torque, small, and lightweight for easy attaching/removal.
· Tube sizes are displayed on the nut for easy visible size checking.

Part Number
PDWG-3A-R
PDWG-3B-R
PDWG-8D-R
PDWG-10B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

฿ 300.82

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 6 Day(s) 10Copper Pipe mm size3-31/8B(6A)

฿ 301.60

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 6 Day(s) 10Copper Pipe mm size3-31/4B(8A)

฿ 100.00

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) Quote 10Copper Pipe mm size8-81/2B(15A)

฿ 100.00

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) Quote -Copper Pipe mm size10-101/4B(8A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125