(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connection is performed via crimping of the copper tubing exterior to the inner surface of the ring, so neither threading nor brazing welding are required. Connection can be performed simply by tightening the cap nut.
Part Number |
---|
RT-8-R |
RT-10-R |
RT-12-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Max. Operating Pressure (MPa) | Divisions of Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|
฿ 643.61 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 10 Day(s) | 8 | 8 | 2.94 | than 2.0Mpa | ||
฿ 1,088.29 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 10 | 10 | 2.94 | than 2.0Mpa | ||
฿ 1,769.47 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 12 | 12 | 1.96 | 2.0Mpa or Less |
Loading...
Type | Fitting | Material | C3771B | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Tee |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45::125 |
How can we improve?
How can we improve?