1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Union Type, Ring Joint

Straight Union Type, Ring Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Connection made by crimping the inner surface of the ring to the outer surface of the copper tube, eliminating the need for thread cutting or welding. Simply tighten the cap nut to connect.

Part Number
RF-6-R
RF-8-R
RF-10-R
RF-12-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
(MPa)

฿ 280.15

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 664.9than 2.0Mpa

฿ 291.33

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 7 Day(s) 882.94than 2.0Mpa

฿ 497.63

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 11 Day(s) 10102.94than 2.0Mpa

฿ 613.20

FJN COUPLING FOR CU/STL PIPE 1 Piece(s) 10 Day(s) 12121.962.0Mpa or Less

Loading...

  1. 1

Basic Information

Type Fitting Material C3604B Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Surface Treatment Nickel Plating Operating Temperature Range (Use at 14.9MPa)(°C) -45::125