(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The gap gauge can be used to check whether the fitting is properly tightened (at the time of initial tightening).
· Because the product is flare-less type, it is possible to connect simply by connecting the pipe and tightening the nut, so there is no need for special tools or heating for the flare tool.
· Due to the unique inter-operation of the double ring, the ring effectively creates plastic deformation and compresses the tube tightly, resulting in very high pressure-resistance.
· Because the main body seal has dense ultra-finish, high airtightness can be obtained despite using metal seal method.
· Light tightening torque, small in size and lightweight, and can be easily attached and removed.
· The thread section of the nut is silver plating to prevent the seizure of the thread.
· The tube size is displayed on the body, so user can check the size at a glance.
· Can manufacture goods complying to requirements for a high pressure gas product certified by the Minister of Economy, Trade and Industry. (Note) Does not apply to the products that include a tapered thread connection for maintaining airtightness on the thread surface.
[Applications]
· Can be used in a wide range of applications from high pressure to vacuum, high temperature to low temperature.
Part Number |
---|
PUWH-3.2A |
PUWH-4A |
PUWH-4B |
PUWH-9.52C |
PUWH-12B |
PUWH-12.7B |
PUWH-12.7D |
PUWH-25.4F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal of Thread | Max. Operating Pressure (MPa) | Tube thickness during maximum use pressure (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 3.2 | 1/8B(6A) | 69.0 | 0.8 | ||
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 4 | 1/8B(6A) | 55.0 | 0.8 | ||
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 4 | 1/4B(8A) | 55.0 | 0.8 | ||
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 9.52 | 3/8B(10A) | 30 | 1.24 | ||
฿ 901.18 ฿ 463.21 | COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 12 | 1/4B(8A) | 41 | 1.8 | ||
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 12.7 | 1/4B(8A) | 35.0 | 1.65 | ||
฿ 1,966.67 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | 60 Day(s) | 12.7 | 1/2B(15A) | 35.0 | 1.65 | ||
฿ 100.00 | FJN COUPLING FOR SST PIPE | 1 Piece(s) | Quote | 25.4 | 1B(25A) | 21 | 2.11 |
Loading...
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Half Unions | Material of Applicable Pipe | Stainless Steel |
Connection Thread Type | R | Surface Treatment | No | Operating Temperature Range (Use at 14.9MPa)(°C) | -196::400 |
Temperature when using maximum pressure(℃) | -196~40 |
How can we improve?
How can we improve?