(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connection made by crimping the inner surface of the ring to the outer surface of the copper tube, eliminating the need for thread cutting or welding. Simply tighten the cap nut to connect.
Part Number |
---|
RL-6A-R |
RL-6B-R |
RL-6C-R |
RL-8A-R |
RL-8B-R |
RL-8C-R |
RL-10B-R |
RL-12B-R |
RL-12C-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Nominal of Thread | Max. Operating Pressure (MPa) | Divisions of Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 351.51 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 13 Day(s) | 6 | 6 | 1/8B(6A) | 4.9 | than 2.0Mpa | ||
฿ 351.66 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 6 | 6 | 1/4B(8A) | 4.9 | than 2.0Mpa | ||
฿ 579.96 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 6 | 6 | 3/8B(10A) | 4.9 | than 2.0Mpa | ||
฿ 400.17 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 8 | 8 | 1/8B(6A) | 2.94 | than 2.0Mpa | ||
฿ 373.26 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 7 Day(s) | 8 | 8 | 1/4B(8A) | 2.94 | than 2.0Mpa | ||
฿ 601.71 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 8 | 8 | 3/8B(10A) | 2.94 | than 2.0Mpa | ||
฿ 520.84 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 10 | 10 | 1/4B(8A) | 2.94 | than 2.0Mpa | ||
฿ 791.03 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 12 | 12 | 1/4B(8A) | 1.96 | 2.0Mpa or Less | ||
฿ 828.52 | FJN COUPLING FOR CU/STL PIPE | 1 Piece(s) | 11 Day(s) | 12 | 12 | 3/8B(10A) | 1.96 | 2.0Mpa or Less |
Loading...
Type | Fitting | Material | C3771B | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Connection Thread Type | R | Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45::125 |
How can we improve?
How can we improve?