1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Vibration Isolation Base

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Desktop Vibration Isolation Base
  • Desktop Vibration Isolation Base
  • Desktop Vibration Isolation Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53,917.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A simple vibration isolation base that can be used on work desks and work benches as is.
· A lightweight, compact, and slim type. Easy to carry around.
· The 5R type is equipped with special vibration-proof rubber for high level vibration removal performance.
· Easy to use as no air source is required.
· Includes built-in orifices within the vibration-proof rubber. This and the diaphragm effect (similar to an air spring) provide smooth vibration-damping functionality.
· The VSM type is a maintenance-free vibration isolation base featuring a composite mount (patent pending) that combines a coil spring and a viscoelastic body. Boasts excellent vibration-proofing performance together with high damping characteristics. Boasts resonance magnification of approximately 250%.
· Because it features a leveling function, it also supports variable equipment loads.
· The 5AA type features a built-in small automatic level regulator. As such, if there is an air source, it will automatically adjust the pressure of the air spring in response to the load on the spring, helping maintain the horizontal. Turn the pin lever valve ON or OFF to intake or exhaust in approximately two seconds and eliminate any shaking during adjustments of the equipped equipment. Includes a ø6 mm × 3 m urethane tube and joint (RT1/8, male thread) for connecting to an air source.

Part Number
PB-5AA-4050
PB-5R-4050
PB-5R-5060
PB-VSM-4050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Base Width
(mm)
Base Depth
(mm)
Height
(mm)
Mountable mass
(kg)
Natural frequency
(Hz)
Air Source

฿ 78,969.31

CHS VIBRATION-ISOLATION BASE 1 Piece(s) 8 Day(s) -Air Spring Type with Automatic Level Controller40050061120About 2.5 in horizontal, about 2.5 in verticalSeparately necessary

฿ 53,917.00

CHS VIBRATION-ISOLATION BASE 1 Piece(s) Quote 10Anti-vibration Rubber Type4005005550About 3 in horizontal, about 6 in verticalN/A

฿ 75,550.00

CHS VIBRATION-ISOLATION BASE 1 Piece(s) Quote 10Anti-vibration Rubber Type5006005550About 3 in horizontal, about 6 in verticalN/A

฿ 58,639.80

CHS VIBRATION-ISOLATION BASE 1 Piece(s) 8 Day(s) -Complex Mount Type4005008910~70About 2.5 in horizontal, about 4 in verticalN/A

Loading...

  1. 1
 

Basic Information

Base Material Steel plates (SPCC)