1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever-Type Magnet Stand

Lever-Type Magnet Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,025.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A magnetic stand that attaches using magnet. For switching attraction (magnetic force) between ON and OFF, rotating or sliding the lever.
· The center section features M6 tapped hole or M16P1 tapped hole. These can be used for mounting a variety of stands.
· Stages can be mounted using the M2 or M4 tapped hole.
[Applications]
· Used for iron and steel magnet attraction.

 
Part Number
BM-45K
BM-65K
BM-90K
BM-125K-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBottom thread External Dimension
(mm)

฿ 5,025.79

CHS MAGNET 1 Piece(s) 8 Day(s) M6 Depth 845×45×20

฿ 5,967.24

CHS MAGNET 1 Piece(s) 8 Day(s) M16P1 Depth 865×65×20

฿ 10,087.54

CHS MAGNET 1 Piece(s) 8 Day(s) M16P1 Depth 690×90×20

฿ 12,558.25

CHS MAGNET 1 Piece(s) 11 Day(s) M16P1 Depth 8125×125×25

Loading...

  1. 1