1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Rail Carriers

Mini Rail Carriers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,163.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rails with a cross-section of 20 mm × 10 mm. Used in the configuration of systems such as those for small optical parts and small equipment etc.
· Use M6 screws to fix to surface plates etc.
· There are two types of dedicated rail carrier available; large and small. Can be used with M6 and M2 screws, etc.

Part Number
C-221-(1)
C-221-(2)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Holder
(mm)

฿ 1,163.40

CHS RAIL 1 Piece(s) 6 Day(s) 1015

฿ 1,613.20

CHS RAIL 1 Piece(s) 6 Day(s) 1030

Loading...

  1. 1
 

Basic Information

Mounting Section Screw M6, M2