1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact, thin-type Y rail

CHS RAIL

Compact, thin-type Y rail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,461.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A Y type aluminum rail.
· Carriers (the C-211(- 1)P and C-211(- 2)P) can be used for X type rails as is.
· Can be used with a lower optical axis than X types.
· The spacing between the M6 counterbore holes for attaching to surface plates is 100 mm.
· With a lever type magnet stand mounted using the M4 counterbore holes, it is possible to magnetically attach and fix to surface plates, etc.
· Includes memory with scale.

Part Number
TRD-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,461.59

CHS RAIL 1 Piece(s) 18 Day(s)

Loading...

  1. 1
 

Basic Information

Types Thin & Small Y Rail Length(mm) 1000

Please check the type/dimensions/specifications of the part TRD-1000 in the Compact, thin-type Y rail series.