1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Spanner MHZ-1·MHZ-2

HOLDER

Ring Spanner MHZ-1·MHZ-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,391.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ring wrench that uses bits.
· Can be used with products that have slits in the press ring such as adapters, mirror holders, and lens holders.
· The MHZ-1 is a fixed bit type. The range of use for the MHZ-2 can be increased by changing the position of the bit.

Part Number
MHZ-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,391.01

HOLDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable Size(In the case of for square)(mm) 10~42 Fixation function Bit Fix Method

Please check the type/dimensions/specifications of the part MHZ-1 in the Ring Spanner MHZ-1·MHZ-2 series.