1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polarization element holder

CHS POLARIZER HOLDER

Polarization element holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,085.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The POH-30, POH-50 hold polarizing plates and wave plates and is used for the adjustment of polarizing surfaces, etc.
· For devices such as Glan-Thompson prisms and wave plates with small external shapes, combine with an adapter for polarizer element holders.
· When the coarse movement clamp is loosened, it can move coarsely over 360°. When the coarse movement clamp is tightened, it can perform fine adjustments on the micrometer head.
· Since the scale ring moves independently, the zero point can be set to any angle.
· The C-301- (1) is a holder for holding cube type prisms. It does not include a tilt adjustment function, etc.

Part Number
POH-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,085.35

CHS POLARIZER HOLDER 1 Piece(s) 13 Day(s) 10

Loading...

  1. 1
 

Basic Information

Applicable Element Diameter (Round)(φ mm) 50 Height of Holder(mm) 43.9 Effective Diameter(φ mm) 46
Main Body Mount Section Dimension φ12×60 Fine Movable Range ±4°

Please check the type/dimensions/specifications of the part POH-50 in the Polarization element holder series.