1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

circular lens holder

CHS LENS HOLDER

circular lens holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,904.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A holder for circular lenses (can also be used with mirrors).
· Metal frame and shaft only. Does not include a tilt adjustment function.

Part Number
C-28-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,904.84

CHS LENS HOLDER 1 Piece(s) 11 Day(s) 10

Loading...

  1. 1
 

Basic Information

Height of Holder(mm) 119 Effective Diameter(φ mm) 100 Width of Holder(mm) 120

Please check the type/dimensions/specifications of the part C-28-100 in the circular lens holder series.