1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical lens holder

Cylindrical lens holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,097.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lens holder with a groove for fixing cylindrical lenses.

 
Part Number
HL-R30
HL-R70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Size(In the case of for square)
(mm)
Width of Holder
(mm)

฿ 4,097.59

CHS LENS HOLDER 1 Piece(s) 6 Day(s) -30×3056

฿ 5,033.53

CHS LENS HOLDER 1 Piece(s) 3 Day(s) 1070×70106

Loading...

  1. 1

Basic Information

Types Cylindrical Height of Holder(mm) 60 Main Body Mount Section Dimension φ12×60
Fixation function Fixed at the groove for cylindrical lens