1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Shaped Lens Holder

V-Shaped Lens Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,650.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The HL-C30, HL-C70, and HL-C100 are lens holders with grooves for fixing lenses. There are three products available depending on the maximum size of the object that can be fixed.

 
Part Number
HL-C30
HL-C70
HL-C100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Element Diameter (Round)
(φ mm)
Main Body Mount Section Dimension Width of Holder
(mm)

฿ 3,650.11

CHS LENS HOLDER 1 Piece(s) 3 Day(s) -5~30φ12×6056

฿ 4,571.41

CHS LENS HOLDER 1 Piece(s) 6 Day(s) 1010~70φ12×60106

฿ 6,384.58

CHS LENS HOLDER 1 Piece(s) 6 Day(s) -20~100φ20×60140

Loading...

  1. 1

Basic Information

Types V Type Fixation function Fixed at V-shape groove