1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Benchtop Model Assembly Type Darkroom

CHS BASE CURTAIN

Benchtop Model Assembly Type Darkroom
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,074.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A benchtop base curtain for an assembly type simple darkroom that uses a blackout curtain.
[Features]
· The opening portion has a double structure and uses a blackout curtain to prevent airflow within the room and also for a darkroom effect.
· A type that turns the entire workspace area into a dark room.
[Applications]
· Most ideal for darkroom operations like photography, development, fluorescence imaging, optical experimenting, etc.

 
Part Number
BC-1108L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,074.75

CHS BASE CURTAIN 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Base Width(mm) 1100 Base Depth(mm) 800 Height(mm) 1000

Please check the type/dimensions/specifications of the part BC-1108L in the Benchtop Model Assembly Type Darkroom series.