1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Lock, EF Series

Power Lock, EF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ratio between internal diameter and outer diameter is small, making it optimal for connection of small-diameter bosses. Has a centering function, with excellent shaft concentricity when mounting a boss, so there is no need for an alignment guide. The boss hole and shaft are straight and require no machining. Flanged structure assembled from inner ring, outer ring, and connecting bolts.

Part Number
PL020X025EF
PL024X028EF
PL025X030EF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Transmission Torque
(N•m)
Flange diameter D1 / D3
(Ø)

฿ 3,003.00

TBE POWER-LOCK 1 Piece(s) 20 Day(s) -2025150.1~200.017146

฿ 2,817.00

TBE POWER-LOCK 1 Piece(s) Quote 102428200.1~300.020650

฿ 1,350.00

TBE POWER-LOCK 1 Piece(s) 25 Day(s) -2530200.1~300.021652

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Presence
Surface Treatment No Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)
Full Length(mm) 32

Frequently Asked Questions (FAQ)

Question: What are the approximate allowable limit values for shaft and boss surface roughness of the parts in contact with the Power-Lock?
Answer: The allowable limit is 12 S; rougher machining is not possible. If surface pressure is generated on a rough surface, the uneven areas will be crushed and suffer plastic deformation, lowering the transmission torque.
Question: Will the Power-Lock bolt loosen?
Answer: Fastening bolts tightened correctly at the regulated tightening torque (MA) will not loosen, as the frictional torque is larger than the natural loosening torque.