1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POWERLOCK ML/MG SERIES

POWERLOCK ML/MG SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A keyless bushing that connects the shaft and boss without using a key.
[Features]
·A simple fastening type that can be easily fastened with a single nut.
·It can also be attached to a boss that is shorter than the overall length of the power lock.
·A special lubricating coating eliminates the need to apply oil or grease during assembly.
·It has a centering function, eliminating the need for troublesome machining of the guide part of the boss.
[Applications]
·Ideal for timing pulleys, cams, etc. where fine angle adjustment is required.
·Convenient for places where removal is required.

Part Number
PL006X016M
PL010X024M
PL012X024M
PL034X060MG
PL035X060MG
PL036X060MG
PL038X060MG
PL040X067MG
PL042X067MG
PL045X067MG
PL048X073MG
PL050X073MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Transmission Torque
(N•m)
Full Length
(mm)

฿ 4,820.00

TBE POWER-LOCK 1 Piece(s) 21 Day(s) -6162.0~20.08.1315

฿ 3,533.00

TBE POWER-LOCK 1 Piece(s) Quote -102420.1~50.042.122

฿ 3,567.00

TBE POWER-LOCK 1 Piece(s) Same day 10122420.1~50.05022

฿ 5,066.47

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -3460.5500.1~700.057070

฿ 5,066.47

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -3560.5500.1~700.059070

฿ 5,066.47

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -3660.5500.1~700.060070

฿ 5,066.47

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -3860.5500.1~700.064070

฿ 9,066.67

TBE POWER-LOCK 1 Piece(s) Quote -4067700.1~1000.072079.5

฿ 6,158.24

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -4267700.1~1000.076079.5

฿ 6,158.24

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -4567700.1~1000.081079.5

฿ 8,303.86

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -48731000.1~3000.0135090.5

฿ 8,303.86

TBE POWER-LOCK 1 Piece(s) 5 Day(s) -50731000.1~3000.0143090.5

Loading...

  1. 1

Basic Information

Type Nut Fastening Body Material Steel Centering Presence
Surface Treatment No Tightening Structure Taper sleeve shape Tightening Method Mechanical (Wedge Type)