1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Lock, TF Series (PL042X055TF)

TBE POWER-LOCK

Power Lock, TF Series (PL042X055TF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-diameter connections are possible. The ratio between the internal diameter and outer diameter is small, and a design that suppresses surface pressure enables boss outer diameters to be made smaller. Has a centering function, with excellent shaft concentricity when mounting a boss, which eliminates the need for an alignment guide. Boss holes are straight, and machining is not required.

Part Number
PL042X055TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Transmission Torque
(N•m)
Full Length
(mm)
Flange diameter D1 / D3
(Ø)

฿ 4,797.00

TBE POWER-LOCK 1 Piece(s) 20 Day(s) 4255700.1~1000.09315878

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Presence
Surface Treatment No Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)

Please check the type/dimensions/specifications of the part PL042X055TF in the Power Lock, TF Series series.

Products with similar specification

Part Number
PL030X041TF
PL035X047TF
PL070X090TF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Transmission Torque
(N•m)
Full Length
(mm)
Flange diameter D1 / D3
(Ø)

฿ 2,800.00

1 Piece(s) Quote 3041300.1~500.05005162

฿ 2,967.00

1 Piece(s) Quote 3547700.1~1000.07745869

฿ 100.00

1 Piece(s) Quote 70903000.1~10000.05150106119