(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A keyless bushing that connects the shaft and boss without using a key.
[Features]
·Since it is compatible with a wide range of tolerance shafts (other than KP specifications), it is possible to use standard products for plus tolerance shafts such as servo motors.
·It has a centering function.
·With a product lineup starting from small diameter shafts, it is ideal for fastening the output shafts of small stepping motors and servo motors.
·Stainless steel specifications (SS) and electroless nickel plating specifications (KP) do not require the application of oil or grease during assembly.
·Compared to the AE series, the inner/outer diameter ratio is smaller, allowing for a more compact design.
·Low surface pressure specifications that can be used for small diameter bosses are also available.
[Applications]
·Ideal for timing pulleys, cams, etc. where fine angle adjustment is required.
·It is convenient for places where detachment is required, such as when mounting directly on the motor shaft.
Part Number |
---|
PL012X026KE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Outer Diameter D (Ø) | Body Material | Allowable Torque Range (N•m) | Surface Treatment | Transmission Torque (N•m) | Full Length (mm) | Flange diameter D1 / D3 (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,591.67 | TBE POWER-LOCK | 1 Piece(s) | 25 Day(s) | 12 | 26 | Steel | 20.1~50.0 | No | 50 | 20.5 | 28.5 |
Loading...
Type | Flanged | Centering | Presence | Tightening Structure | Single cone type |
---|---|---|---|---|---|
Tightening Method | Mechanical (Wedge Type) |
Please check the type/dimensions/specifications of the part PL012X026KE in the Power Lock, KE Series series.
Part Number |
---|
PL006X017KE |
PL008X021KE-KP |
PL008X021KE-SS |
PL014X028KE |
PL014X028KE-SS |
PL019X033KE-SS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Outer Diameter D (Ø) | Body Material | Allowable Torque Range (N•m) | Surface Treatment | Transmission Torque (N•m) | Full Length (mm) | Flange diameter D1 / D3 (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 6 | 17 | Steel | 2.0~20.0 | No | 9 | 16.5 | 19.5 | ||
฿ 3,266.67 | 1 Piece(s) | 60 Day(s) | 8 | 21 | Steel | 20.1~50.0 | Electroless Nickel | 24.5 | 20.5 | 23.5 | ||
฿ 5,033.40 | 1 Piece(s) | Quote | 8 | 21 | Stainless Steel | 2.0~20.0 | No | 14.2 | 20.5 | 23.5 | ||
฿ 2,450.00 | 1 Piece(s) | Quote | 14 | 28 | Steel | 70.1~100.0 | No | 73.5 | 24 | 30.5 | ||
฿ 100.00 | 1 Piece(s) | Quote | 14 | 28 | Stainless Steel | 20.1~50.0 | No | 41.6 | 24 | 30.5 | ||
฿ 5,066.77 | 1 Piece(s) | 10 Day(s) | 19 | 33 | Stainless Steel | 500.1~700.0 | No | 667.7 | 24 | 35.5 |
How can we improve?
How can we improve?