1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Lock, AS Series (PL055X085AS)

TBE POWER-LOCK

Power Lock, AS Series (PL055X085AS)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A keyless bushing (fastening joint) that connects the shaft and boss without using a key.
[Features]
·Strong fastening is possible just by tightening the tightening bolt.
·A general-purpose type that is easy to install and remove.
·Key processing, spline processing, press fitting, shrink fitting, etc. are not required at all.
·A wide variety of sizes are available, and it is also compatible with large diameter shafts.
·Selectable depending on the application.
·Stainless steel, electroless nickel plating, and inch sizes are also available.
[Applications]
·Ideal for timing pulleys, cams, etc. where fine angle adjustment is required.
·Convenient for places where it is necessary to put on and take off.
·Ideal for industrial printers, machine tools, etc.

Part Number
PL055X085AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Body Material Allowable Torque Range
(N•m)
Surface Treatment Transmission Torque
(N•m)
Full Length
(mm)

฿ 4,366.67

TBE POWER-LOCK 1 Piece(s) 7 Day(s) -5585Steel1000.1~3000.0No275032

Loading...

  1. 1

Basic Information

Type Straight Centering No Tightening Structure Double Cone Type
Tightening Method Mechanical (Wedge Type)

Please check the type/dimensions/specifications of the part PL055X085AS in the Power Lock, AS Series series.

Products with similar specification

Part Number
PL025X050AS
PL030X055AS
PL035X060AS
PL060X090AS
PL075X115AS
PL080X120AS-SS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Body Material Allowable Torque Range
(N•m)
Surface Treatment Transmission Torque
(N•m)
Full Length
(mm)

฿ 2,300.00

1 Piece(s) Quote -2550Steel300.1~500.0No48026

฿ 2,883.33

1 Piece(s) 20 Day(s) -3055Steel500.1~700.0No57826

฿ 2,383.00

1 Piece(s) Quote -3560Steel700.1~1000.0No86226

฿ 4,583.33

1 Piece(s) 25 Day(s) -6090Steel1000.1~3000.0No300032

฿ 4,862.48

1 Piece(s) 5 Day(s) -75115Steel3000.1~10000.0No588038

฿ 41,350.00

1 Piece(s) Quote -80120Stainless Steel3000.1~10000.0No461038