1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kinematic round mirror holder

CHS MIRROR HOLDER

Kinematic round mirror holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,780.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A three-point support type mirror holder.
· The sample is fixed using set screws and a pad (round and square types only).
· The set screw can be turned using a straight slot flathead screwdriver (not included). The round mirror holder is for circular optical devices. The tilt can be adjusted in the two axial directions.
· The square mirror holder if for square optical devices. The tilt can be adjusted in the two axial directions.
· The grooved mirror holder is for rectangular optical devices. The tilt can be adjusted in the two axial directions (square optical devices can also be used).

Part Number
MHA-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,780.92

CHS MIRROR HOLDER 1 Piece(s) 15 Day(s) 10

Loading...

  1. 1
 

Basic Information

Types Round Shape Applicable Element Diameter (Round)(φ mm) 51 Height of Holder(mm) 35
Effective Diameter(φ mm) 47 Fine Movement Method Tilt screw M6P0.25 Main Body Mount Section Dimension φ12×60
Width of Holder(mm) 70 Fine Movable Range ±4°

Please check the type/dimensions/specifications of the part MHA-50 in the Kinematic round mirror holder series.