1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hypoid Motor, TA Series Motor, Face Mounting Type

TBE HYPOID MOTOR

Hypoid Motor, TA Series Motor, Face Mounting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44,958.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The hypoid motor TA series special emphasis on height dimensions for an extremely low and compact reducer. Has little slip and is high-efficiency compared with worm gear type. An economical drive with little power consumption provided the output is the same. Makes active use of machining technology refined with gear motors and promises low noise and high reliability. Lubricated with grease and can be used as-is. Mounting direction is also free, with no restrictions. Output shaft terminals have been given standard tapping.

Part Number
HMTA020-28U100SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,958.00

TBE HYPOID MOTOR 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Mounting Category Face Mount Type Number of Phases Three-Phase Reduction Ratio 100
Voltage (AC) 200 / 220 Capacity(W) 200 Output Shaft Placement (When seen from the input shaft side) Left Side
Output Shaft Dia. 28 Brake Presence Presence or absence of motor Presence

Please check the type/dimensions/specifications of the part HMTA020-28U100SB in the Hypoid Motor, TA Series Motor, Face Mounting Type series.