Customizable Size Tensile Coil Spring

Brand :
SHOWA SPRING

Caution

    Product Description

    - Customizable Size Tensile Coil Spring FP series from SHOWA SPRING
    - The wire material of spring can be selected 2 type SUS304WP-B or SUS304WP-B.
    - The outer diameter of spring can be selected from 3.0 mm to 30 mm.
    - The free length of spring can be selected in 2 sizes, 500 mm, or 1,000 mm.
    - The wire diameter can be selected in 19 sizes, 0.2, 0.26, 0.3, 0.35, 0.4, 0.45, 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.2, 1.4, 1.6, 1.8, 2, 2.3, or 2.6 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Customizable Size Tensile Coil Spring | SHOWA SPRING | MISUMI Thailand