(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of instant forward and reverse operation.
· Stator winding functions as balance coil, enabling forward operation and reverse operation to have the same characteristics.
· Has simple built-in brake mechanism and little brake overrun compared with induction motors. Capable of instant forward and reverse operation.
· Time rated at 30 minutes.
· Differences between induction motors and reversible motors: Reversible motors are capable of instant forward and reverse operation, but because induction motors generate a rotation magnetic field and reverse direction torque, they cannot reverse loads instantly, even if the wire connection is switched to enable reverse operation.
Type | Motor Unit | Motor Type | Reversible | Power Supply | Single-phase |
---|---|---|---|---|---|
Environment | Standard | Gear Head Type | No | Electromagnetic Brakes, Clutches | Electromagnetic Brake |
Voltage(V) | 100 | Shaft end shape | Pinion shaft | Number of Poles | 4 |
Seal connector | No | Standards | Japanese specifications |
Please check the type/dimensions/specifications of the part M8RX25GB4L in the Reversible Motor series.
Part Number |
---|
M9RX40GB4L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Square Flange Dim. A (mm) | Rated Output (W) |
---|---|---|---|---|---|---|---|
฿ 7,661.54 | 1 Piece(s) | Same day | - | 90 | 40 |
How can we improve?
How can we improve?