(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Cost-effective general-purpose valves that are compliant with JIS and ISO standards
• Compatible with JIS and ISO interfaces.
• Globally patented cosine curve®
.· Structure sheet ring.
• Durability is significantly improved thanks to the spherical valve body.
• Self-aligning shaft seal with a backup ring.
• Long bonnet.
Part Number |
---|
700G-1T-FCD450-SCS14-EPDM-40A |
700G-1T-FCD450-SCS14-NBR-100A |
700G-1T-FCD450-SCS14-NBR-125A |
700G-1T-FCD450-SCS14-NBR-150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal | Working Temperature Range (℃) | Length L (mm) | Height H2 (mm) | Sheet Ring material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,133.00 | TMV VALVE | 1 Piece(s) | 20 Day(s) | 10 | 1 1/2B(40A) | 1 1/2B(40A) | -20~120 | 35 | 132 | EPDM | ||
฿ 10,364.58 | TMV VALVE | 1 Piece(s) | 4 Day(s) | - | 4B(100A) | 4B(100A) | -10~80 | 52 | 167 | NBR | ||
฿ 13,714.29 | TMV VALVE | 1 Piece(s) | 3 Day(s) | - | 5B(125A) | 5B(125A) | -10~80 | 56 | 191 | NBR | ||
฿ 15,940.58 | TMV VALVE | 1 Piece(s) | 3 Day(s) | - | 6B(150A) | 6B(150A) | -10~80 | 56 | 202 | NBR |
Loading...
Valve Type | Butterfly Valves | Body Material | FCD450 | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Applicable flange standard | JIS 5K/10K, Common | Supply Side, Connection Type | Flange (Wafer Type) | Control Side, Connection Type | Flange (Wafer Type) |
Handle Shape | Lock Lever Type | Body Lining | No | Operation Method | Manual |
Maximum Allowable Pressure(MPa) | 1 | Valve Body Material | SCS14 |
How can we improve?
How can we improve?