Polyacetal Float Switch

Brand :
WATTY

Caution

    Product Description

    A polyacetal float switch that uses a reed switch. Ideal for detecting oils such as kerosene and lubricant oil.
    [Features]
    "HL-S2"
    · A float switch of reed switch type that was developed for detecting oils such as kerosene and lubricant oils 27 mm below the flange.
    · Two types, liquid-level rise ON type and drop ON type, are available.
    · For controlling the liquid level in the storage tank at the lowermost or the uppermost surface, the amount of liquid used can be substantially increased by shortening the distance from the mounted surface.
    "HL-201N"
    · A general-purpose polyacetal stem and NBR float switch.
    · Slightly bigger than HL-S2 small-sized model.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat