(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A suction pad that has a thin suction surface and is excellent in preventing deformation of the suction target.
[Features]
·Materials are nitrile, silicon, fluorine
·Various types of hardness are available depending on the material. Excellent durability and long life
·A pad developed in response to customer requests that do not want to leave wrinkles or suction marks on thin objects such as films.
·Since the adsorption surface is flat, wrinkles and deformation due to adsorption are prevented as much as possible by the shape of the pad.
·Suitable for use in all environments due to its excellent oil and heat resistance
[Applications]
·Used to prevent deformation of paper, film, thin resin, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Type | Mounting Method | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 358.49 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10A | ||
฿ 183.48 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | ||
฿ 256.38 ฿ 139.09 | ABSORPTION PAD | 1 Piece(s) | Same day | 10 | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 10 | ||
฿ 358.65 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10B | ||
฿ 182.52 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | ||
฿ 270.20 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 10B | ||
฿ 216.54 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | ||
฿ 385.42 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 10 | ||
฿ 379.05 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15A | ||
฿ 200.41 ฿ 135.08 | MYU ABSORPTION PAD | 1 Piece(s) | Same day | 10 | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | ||
฿ 301.04 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 15A | ||
฿ 236.34 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 15 | ||
฿ 351.84 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 15 | ||
฿ 379.05 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15B | ||
฿ 210.00 ฿ 126.11 | ABSORPTION PAD | 1 Piece(s) | Same day | 10 | Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | ||
฿ 301.04 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 15B | ||
฿ 236.50 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | ||
฿ 391.60 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 15 | ||
฿ 395.98 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20A | ||
฿ 217.34 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | ||
฿ 324.63 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 20A | ||
฿ 254.23 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 20 | ||
฿ 379.05 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 20 | ||
฿ 379.05 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20B | ||
฿ 210.00 ฿ 126.11 | ABSORPTION PAD | 1 Piece(s) | Same day | 10 | Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | ||
฿ 324.78 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 20B | ||
฿ 236.34 | MYU ABSORPTION PAD | 1 Piece(s) | 5 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | ||
฿ 351.84 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 20 | ||
฿ 521.16 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 25 | ||
฿ 341.56 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | ||
฿ 514.50 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 25 | ||
฿ 379.05 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 25 | ||
฿ 565.30 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 25 | ||
฿ 538.09 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | ||
฿ 358.65 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | ||
฿ 538.09 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 30 | ||
฿ 396.94 | MYU ABSORPTION PAD | 1 Piece(s) | 3 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 30 | ||
฿ 591.91 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 30 | ||
฿ 379.21 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | ||
฿ 199.45 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | ||
฿ 301.04 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 30 | ||
฿ 236.50 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | ||
฿ 351.84 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 30 | ||
฿ 571.95 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 40 | ||
฿ 363.57 ฿ 227.52 | ABSORPTION PAD | 1 Piece(s) | Same day | 10 | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | ||
฿ 591.91 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 40 | ||
฿ 430.00 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 40 | ||
฿ 642.70 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 40 | ||
฿ 608.84 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 50 | ||
฿ 430.00 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | ||
฿ 466.73 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicon Rubber | Standard / Oil Resistant / Cold Resistance / Heat Resistant | White | -60~250 | 50 | ||
฿ 697.12 | MYU ABSORPTION PAD | 1 Piece(s) | 8 Day(s) | - | With Oil Groove / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Oil Resistant / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 50 |
Loading...
Pad Shape | Flat Shape | Material | Rubber-based |
---|
How can we improve?
How can we improve?