(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pad with metal fittings that can prevent turning of the object being sucked during the transfer involving rotation, such as robot transfer.
[Features]
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· The rotation prevention machining of the stroke portion prevents rotation of the target object during transport.
[Applications]
· To prevent rotation of the suction target object.
Part Number |
---|
NAPFTH-6A-10-N |
NAPFTH-6A-10-NE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Shape | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,455.42 | MYU ABSORPTION PAD | 1 Piece(s) | 9 Day(s) | [Standard] Standard | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 10 | Vertical Outlet | ||
฿ 1,516.50 | MYU ABSORPTION PAD | 1 Piece(s) | 9 Day(s) | [Standard] Standard | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 6 | 10 | Vertical Outlet |
Loading...
Pad Type | Standard / Holder Set / Rotation-Less | Mounting Method | Attachment Type | Material | Rubber-based |
---|
How can we improve?
How can we improve?