(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pad with brackets that allows small metal fittings to be installed in narrow spaces.
[Features]
· Exceptional durability and a long lifespan.
· Pad with brackets having bellows and excellent cushioning.
· The mounting bracket is compact and weight reduction.
[Applications]
· For suctioning spherical and angled-surface items.
· Compact bracket makes this product ideal for installing the pad in narrow spaces.
Part Number |
---|
PS-20-J-M-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Metal Fitting Mounting Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278.58 ฿ 138.54 | ABSORPTION PAD | 1 Piece(s) | Same day | 10 | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | Male thread |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Insertion Type |
---|---|---|---|---|---|
Material | Rubber-based |
Please check the type/dimensions/specifications of the part PS-20-J-M-N in the Pad PS With Compact Fixing Bracket series.
Part Number |
---|
PS-10-J-M-NE |
PS-10-J-M-S |
PS-10-J-M-SE |
PS-20-J-M-S |
PS-20-J-M-U |
PS-30-J-M-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Metal Fitting Mounting Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 239.97 | 1 Piece(s) | 9 Day(s) | - | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Cold Resistance / Dissipation / Heat Resistant | [Black] Blue point on the black | -26~120 | 10 | Male thread | ||
฿ 209.73 | 1 Piece(s) | 3 Day(s) | - | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | Male thread | ||
฿ 301.04 | 1 Piece(s) | 9 Day(s) | - | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Conductive Silicon Rubber | Standard / Cold Resistance / Dissipation / Heat Resistant | [Black] Red point on the black | -60~250 | 10 | Male thread | ||
฿ 233.32 | 1 Piece(s) | 8 Day(s) | - | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | Male thread | ||
฿ 311.32 | 1 Piece(s) | 9 Day(s) | - | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 20 | Male thread | ||
฿ 477.01 | 1 Piece(s) | 9 Day(s) | - | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | Male thread |
How can we improve?
How can we improve?