1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Ejector Filter Integrated Type CVF Convum

VACUUM GENERATOR/EJECTOR

Vacuum Ejector Filter Integrated Type CVF Convum
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,392.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It has the compact design that does not require piping to a filter.

Part Number
CVF-1-10LS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,392.14

฿ 2,747.72

VACUUM GENERATOR/EJECTOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Direct-Mounte Type Straight Additional Function No Ultimate Vacuum Pressure(kPa) -57
Air Consumption Flow Rate(l/min) 44 Application Single Item Operating Pressure Range(MPa) 0.2::0.6
Ambient Temperature(°C) 0::60 Suction Flow(l/min) 38 Nozzle Dia. 1.0mm
Overall Length B(mm) 103 Rated Pressure(MPa) 0.5MPa

Please check the type/dimensions/specifications of the part CVF-1-10LS in the Vacuum Ejector Filter Integrated Type CVF Convum series.