1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer for Convum MS Series

Silencer for Convum MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 437.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Convum only silencer that is a light weight type with direct mounting

Part Number
MS6-01
MSL-02
MSM-01
MSM-02
MSS-01
MSS-02
MSS-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Pipe Connection Port Type Outer Dia. D
(Ø)
Applicable model

฿ 1,892.90

MYU FILTER 1 Piece(s) 3 Day(s) 3/4G40CV-25,30

฿ 1,681.14

MYU FILTER 1 Piece(s) 3 Day(s) 1/2R30CV-20

฿ 1,007.22

MYU FILTER 1 Piece(s) 3 Day(s) 1/4G20CV-15,CVA-2-15H,15L

฿ 981.38

MYU FILTER 1 Piece(s) 8 Day(s) 1/4G20CVA2-15Q

฿ 462.98

MYU FILTER 1 Piece(s) 3 Day(s) 1/8G18.5CV-05,10 CVA2-05,10 CVF-05,10

฿ 619.77

MYU FILTER 1 Piece(s) 8 Day(s) 1/8G18.5CV-05,10

฿ 437.15

MYU FILTER 1 Piece(s) 8 Day(s) 1/8G18.5CVA2-10Q

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Cover Presence