1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer (resin type) MPSL Series (Part Number)

MYU SILENCER

Silencer (resin type) MPSL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact design

 
Part Number
MPSL-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 283.81

MYU SILENCER 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Mounting Thread Nominal 3/8
Pipe Connection Port Type R Cover Presence Outer Dia. D(Ø) 26.3

Please check the type/dimensions/specifications of the part MPSL-03 in the Silencer (resin type) MPSL Series series.