1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Joint JL-CC Series

Swivel Joint JL-CC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,203.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

For piping of civil engineering construction machines, machine tools and general hydraulic machines that use mineral hydraulic oil as fluids.
[Features]
· Since the connection position of the high-pressure hose can be set in any direction, piping is easier and installation work time is reduced.
· Helps hose bending, thus reducing need for hose length and at the same time, preventing sudden bending from the mouth.
· Swivel joint thread types are available according to the standard of high pressure hose fittings.
· Even when the fluid pressure is applied to the piping and high pressure hose and the swivel joint is pressurized, this joint can easily rotate 360°.
· Small design, making it lightweight.
· Designed to reduce pressure loss.
· Dust-proof and rust-prevention allowing use for a wide range of applications such as construction machinery and industrial vehicles.

Part Number
JL04CC
JL06CC
JL08CC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)

฿ 2,203.34

ROTARY JOINT 1 Piece(s) Same day 04(1/4B)[1/4B] 04(1/4B)

฿ 2,516.93

BRD ROTARY JOINT 1 Piece(s) 7 Day(s) 06(3/8B)[3/8B] 06(3/8B)

฿ 3,029.52

BRD ROTARY JOINT 1 Piece(s) 12 Day(s) 08(1/2B)[1/2B] 08(1/2B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluid Mineral operational oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Connection Type Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) R Type of Shaft on Machine Side (Screw type) R O-Ring Material NBR
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment