1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nord-Lock Washer 254SMO (Wide)

Nord-Lock Washer 254SMO (Wide)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offers more resistance against pitting corrosion and standard corrosion than the regular stainless steel. This type has an outer diameter wider than the normal-size type.
[Features]
· The 254 SMO is made of high-quality austenitic stainless steel (EN 1.4547), offering superior mechanical strength and rust resistance than most other austenitic-type stainless steels.
· This material has high content of chrome, nickel, molybdenum and nitrogen, providing resistance against pitting corrosion and crevice corrosion.
· The Nord-Lock 254 SMO washer is designed for use in high-chloride content and salt-solution environments that EN 1.4404 stainless steel washers are not compatible.
Unit of purchase is 1 set.

 
Part Number
NL6SPSS-254
NL8SPSS-254
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 162.97

NRL WASSHER 254SMO SP 1 Piece(s) 3 Day(s) 106

฿ 177.54

NRL WASSHER 254SMO SP 1 Piece(s) 3 Day(s) 108

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Type Nord-Lock Washer
Type (Application) Loosening prevention Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel 254SMO
Surface Treatment (Detailed) No