(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offers more resistance against pitting corrosion and standard corrosion than the regular stainless steel.
[Features]
· The 254 SMO is made of high-quality austenitic stainless steel (EN 1.4547), offering superior mechanical strength and rust resistance than most other austenitic-type stainless steels.
· This material has high content of chrome, nickel, molybdenum and nitrogen, providing resistance against pitting corrosion and crevice corrosion.
· The Nord-Lock 254 SMO washer is designed for use in high-chloride content and salt-solution environments that EN 1.4404 stainless steel washers are not compatible.
Unit of purchase is 1 set.
Material | Stainless Steel | Surface Treatment | No | Type | Nord-Lock Washer |
---|---|---|---|---|---|
Type (Application) | Loosening prevention | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | 254SMO |
Surface Treatment (Detailed) | No |
Please check the type/dimensions/specifications of the part NL3SS-254 in the Nord-Lock Washer 254SMO series.
Part Number |
---|
NL14SS-254 |
NL16SS-254 |
NL18SS-254 |
NL4SS-254 |
NL5SS-254 |
NL8SS-254 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 426.72 | 1 Piece(s) | Available | 5 Day(s) | 10 | 15.2 | 14 | 3 | |
฿ 441.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | 17 | 16 | 3 | |
฿ 607.05 | 1 Piece(s) | Available | 5 Day(s) | 10 | 19.5 | 18 | 3.2 | |
฿ 126.97 | 1 Piece(s) | 5 Day(s) | 10 | 4.4 | 4 | 2.2 | ||
฿ 126.97 | 1 Piece(s) | 5 Day(s) | 10 | 5.4 | 5 | 2.2 | ||
฿ 148.10 | 1 Piece(s) | Available | 5 Day(s) | 10 | 8.7 | 8 | 2 |
How can we improve?
How can we improve?