(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wider type than normal size.
[Features]
· EN 1.4404 is austenitic chromium-nickel stainless steel with molybdenum content.
· This product is also made of stainless steel with extremely low carbon content in order to reduce the risk of chromium carbide precipitation.
· EN 1.4404 is a type of commonly used stainless steel. Nord-Lock washers made of EN 1.4404 are suitable for most applications in the absence of chlorides and oxides.
Unit of purchase is 1 set.
Material | Stainless Steel | Surface Treatment | No | Type | Nord-Lock Washer |
---|---|---|---|---|---|
Type (Application) | Loosening prevention | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS316L |
Surface Treatment (Detailed) | No |
Please check the type/dimensions/specifications of the part NL4SPSS in the Nord-Lock Washer SUS316L (Wide) series.
Part Number |
---|
NL14SPSS |
NL16SPSS |
NL18SPSS |
NL5SPSS |
NL6SPSS |
NL8SPSS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|---|
฿ 590.71 | 1 Piece(s) | 9 Day(s) | 10 | 15.2 | 14 | 3.2 | - | ||
฿ 877.55 | 1 Piece(s) | 3 Day(s) | 10 | 17 | 16 | 3.2 | - | ||
฿ 872.52 | 1 Piece(s) | 9 Day(s) | 10 | 19.5 | 18 | 3.2 | - | ||
฿ 114.49 | 1 Piece(s) | 3 Day(s) | 10 | 5.4 | 5 | 2.2 | - | ||
฿ 120.53 | 1 Piece(s) | 3 Day(s) | 10 | 6.5 | 6 | 2 | - | ||
฿ 162.97 | 1 Piece(s) | 3 Day(s) | 10 | 8.7 | 8 | 2 | - |
How can we improve?
How can we improve?