(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The conventional size being handled by MISUMI has been significantly expanded. Certainly check the lineup.
[Features]
· EN 1.4404 is austenitic chromium-nickel stainless steel with molybdenum content.
· This product is also made of stainless steel with extremely low carbon content in order to reduce the risk of chromium carbide precipitation.
· EN 1.4404 is a type of commonly used stainless steel. Nord-Lock washers made of EN 1.4404 are suitable for most applications in the absence of chlorides and oxides.
Unit of purchase is 1 set.
Material | Stainless Steel | Surface Treatment | No | Type | Nord-Lock Washer |
---|---|---|---|---|---|
Type (Application) | Loosening prevention | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS316L |
Surface Treatment (Detailed) | No |
Please check the type/dimensions/specifications of the part NL8SS in the Nord-Lock Washer SUS316L series.
Part Number |
---|
NL1/2SS |
NL1/4SS |
NL10SS |
NL11SS |
NL12SS |
NL14SS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|---|
฿ 462.19 | 1 Piece(s) | 5 Day(s) | 10 | 13.5 | - | 2 | 1/2 | ||
฿ 109.24 | 1 Piece(s) | Available | 5 Day(s) | 10 | 7.2 | - | 2.2 | 1/4 | |
฿ 150.27 | 1 Piece(s) | Available | Same day | 10 | 10.7 | 10 | 2 | - | |
฿ 243.10 | 1 Piece(s) | 3 Day(s) | 10 | 11.4 | 11 | 2.2 | - | ||
฿ 259.27 | 1 Piece(s) | Same day | 10 | 13 | 12 | 2 | - | ||
฿ 321.53 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15.2 | 14 | 3 | - |
How can we improve?
How can we improve?