(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The conventional size being handled by MISUMI has been significantly expanded. Certainly check the lineup.
Unit of purchase is 1 set.
Material | Steel | Type | Nord-Lock Washer | Type (Application) | Loosening prevention |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Material Steel | Equivalent to S25C |
Please check the type/dimensions/specifications of the part NL3 in the Nord-Lock Washer Delta Protection series.
Part Number |
---|
NL105 |
NL11 |
NL110 |
NL3.5 |
NL3/4 |
NL3/8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Thickness t (mm) | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|
฿ 13,061.29 | 1 Piece(s) | 5 Day(s) | 10 | 105 | 9.5 | - | ||
฿ 70.28 | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 2.5 | - | |
฿ 133,277.27 | 1 Piece(s) | 5 Day(s) | 10 | 110 | 9.5 | - | ||
฿ 28.58 | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.5 | 1.8 | - | |
฿ 161.58 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 3.4 | 3/4 | |
฿ 46.66 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 2.5 | 3/8 |
How can we improve?
How can we improve?