(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compared to the strong spring series, this irregular cross section coil spring’s inner diameter is wider and it has been standardized according to spring inner diameter standards.
[Features]
· Material: Silicone chrome steel for spring. Operating temperature: -30 to +150°C. Inner diameter tolerance: +0.7 mm, -0 mm.
· Custom length tolerance: ±0.5 mm for 50 mm or less, ±2% for 55 mm or more. Load tolerance: ±10%.
· Using an irregular cross section material, allows this product to be made in a smaller size than round wire springs and achieves a high load capacity and high stroke.
· The material for this product uses silicone chrome steel for high-class springs. Original manufacturing process in pursuit of durability.
· Strict in-house standards regarding load accuracy, custom length curving and parallelism of seating surfaces are set up.
[Applications]
· Ideal for press dies and machine parts, because there is no variation between lots.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free length (mm) | Coil I.D. ID (Ø) | O.D. (Ø) | Spring Constant (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 130.84 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 30 | 16 | 30 | 65.41 | ||
฿ 146.32 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 35 | 16 | 30 | 56.06 | ||
฿ 146.32 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 40 | 16 | 30 | 49.06 | ||
฿ 165.68 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 45 | 16 | 30 | 43.6 | ||
฿ 165.68 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 50 | 16 | 30 | 39.24 | ||
฿ 181.16 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 55 | 16 | 30 | 35.68 | ||
฿ 181.16 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 16 | 30 | 32.7 | ||
฿ 197.08 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 65 | 16 | 30 | 30.19 | ||
฿ 197.08 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 70 | 16 | 30 | 28.03 | ||
฿ 209.17 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 75 | 16 | 30 | 26.16 | ||
฿ 231.48 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 16 | 30 | 24.53 | ||
฿ 239.23 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 90 | 16 | 30 | 21.8 | ||
฿ 257.55 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 16 | 30 | 19.62 | ||
฿ 299.88 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 125 | 16 | 30 | 15.7 | ||
฿ 342.21 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 150 | 16 | 30 | 13.08 | ||
฿ 396.63 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 175 | 16 | 30 | 11.21 | ||
฿ 173.42 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 40 | 20 | 35 | 52.95 | ||
฿ 181.16 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 45 | 20 | 35 | 47.07 | ||
฿ 197.08 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 50 | 20 | 35 | 42.36 | ||
฿ 209.17 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 55 | 20 | 35 | 38.51 | ||
฿ 231.48 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 20 | 35 | 35.3 | ||
฿ 239.23 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 65 | 20 | 35 | 32.58 | ||
฿ 245.46 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 70 | 20 | 35 | 30.26 | ||
฿ 257.55 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 75 | 20 | 35 | 28.24 | ||
฿ 269.65 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 20 | 35 | 26.48 | ||
฿ 299.88 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 90 | 20 | 35 | 23.53 | ||
฿ 324.07 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 20 | 35 | 21.18 | ||
฿ 392.39 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 125 | 20 | 35 | 16.94 | ||
฿ 464.77 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 150 | 20 | 35 | 14.12 | ||
฿ 536.77 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 175 | 20 | 35 | 12.1 | ||
฿ 608.77 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 200 | 20 | 35 | 10.59 | ||
฿ 239.23 | THT SPRING TLR | 1 Piece(s) | 3 Day(s) | 10 | 50 | 26 | 40 | 84.85 | ||
฿ 269.65 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 26 | 40 | 70.71 | ||
฿ 305.93 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 70 | 26 | 40 | 60.61 | ||
฿ 342.21 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 26 | 40 | 53.03 | ||
฿ 386.32 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 90 | 26 | 40 | 47.14 | ||
฿ 428.58 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 26 | 40 | 42.43 | ||
฿ 500.58 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 125 | 26 | 40 | 33.94 | ||
฿ 572.96 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 150 | 26 | 40 | 28.28 | ||
฿ 681.15 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 175 | 26 | 40 | 24.24 | ||
฿ 735.27 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 200 | 26 | 40 | 21.21 | ||
฿ 897.15 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 250 | 26 | 40 | 16.97 | ||
฿ 402.68 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 60 | 30 | 50 | 106.25 | ||
฿ 464.77 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 70 | 30 | 50 | 91.07 | ||
฿ 505.48 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 30 | 50 | 79.69 | ||
฿ 572.96 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 90 | 30 | 50 | 70.83 | ||
฿ 608.77 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 30 | 50 | 63.75 | ||
฿ 723.17 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 125 | 30 | 50 | 51 | ||
฿ 861.34 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 150 | 30 | 50 | 42.5 | ||
฿ 969.53 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 175 | 30 | 50 | 36.43 | ||
฿ 1,077.34 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 200 | 30 | 50 | 31.88 | ||
฿ 1,329.91 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 250 | 30 | 50 | 25.5 | ||
฿ 1,582.10 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 300 | 30 | 50 | 21.25 | ||
฿ 1,847.92 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 350 | 30 | 50 | 18.21 | ||
฿ 2,050.67 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 400 | 30 | 50 | 15.94 | ||
฿ 2,162.36 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 450 | 30 | 50 | 14.17 | ||
฿ 2,375.24 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 500 | 30 | 50 | 12.75 | ||
฿ 716.96 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 70 | 35 | 60 | 128.89 | ||
฿ 723.17 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 80 | 35 | 60 | 112.78 | ||
฿ 753.41 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 90 | 35 | 60 | 100.25 | ||
฿ 825.15 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 100 | 35 | 60 | 90.23 | ||
฿ 1,005.34 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 125 | 35 | 60 | 72.18 | ||
฿ 1,149.72 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 150 | 35 | 60 | 60.15 | ||
฿ 1,329.91 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 175 | 35 | 60 | 51.56 | ||
฿ 1,460.91 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 200 | 35 | 60 | 45.11 | ||
฿ 1,798.48 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 250 | 35 | 60 | 36.09 | ||
฿ 2,158.86 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 300 | 35 | 60 | 30.08 | ||
฿ 2,519.24 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 350 | 35 | 60 | 25.78 | ||
฿ 2,807.62 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 400 | 35 | 60 | 22.56 | ||
฿ 3,024.00 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 450 | 35 | 60 | 20.05 | ||
฿ 3,240.39 | THT SPRING TLR | 1 Piece(s) | 5 Day(s) | 10 | 500 | 35 | 60 | 18.05 |
Loading...
Max. Load (Secified Range)(N) | 580.01~ | Material | Silicon Chrome Steel for Springs | Color | Blue |
---|
How can we improve?
How can we improve?