Round Wire Coil Spring MR

Brand :
TOKYO HATSUJYO MANUFACTURING

Caution

    Product Description

    Irregular cross section wire spring of JIS round-wire coil spring series.
    [Features]
    · Material: Silicone chrome steel for Piano wire type B or spring. Operating temperature: -30 to +100°C.
    · Outer diameter tolerance: +0 mm, -0.5 mm. Inner diameter tolerance: +0.7 mm, -0.4 mm.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±1% for 55 mm or more. Load tolerance: ±10%.
    · Maximum deflection: Custom length × 24%.
    · The round-wire coil springs are standardized and well-stocked for a quick delivery at low price.
    · Long size (L = 300) products are available for each outer diameter. Can be cut to the length required for use.
    [Applications]
    · As a coil spring.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat