1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dowel Pin With Inside Threads, C Type (With Spiral Grooved)

Dowel Pin With Inside Threads, C Type (With Spiral Grooved)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dowel pin with internal thread with spiral air-vent groove.
[Features]
· Made of chromium molybdenum steel, a material with a high shear strength. Performs reliably with thrust loads.
· Smooth surface finish.
· Has a high surface hardness, minimizing the risk of galling.
· Has a tolerance range of 5 μm, with no sense of variation during use.
· A spiral shape is used for the air vent groove (except one part). No need to worry about the orientation during use.

Part Number
DPS-C6X20
DPS-C6X25
DPS-C6X30
DPS-C6X40
DPS-C6X50
DPS-C6X60
DPS-C8X20
DPS-C8X25
DPS-C8X30
DPS-C8X40
DPS-C8X50
DPS-C8X60
DPS-C8X70
DPS-C8X80
DPS-C10X30
DPS-C10X40
DPS-C10X50
DPS-C10X60
DPS-C10X70
DPS-C10X80
DPS-C10X100
DPS-C12X40
DPS-C12X50
DPS-C12X60
DPS-C12X70
DPS-C12X80
DPS-C12X100
DPS-C13X30
DPS-C13X40
DPS-C13X50
DPS-C13X60
DPS-C13X70
DPS-C13X80
DPS-C13X100
DPS-C16X50
DPS-C16X60
DPS-C16X70
DPS-C16X80
DPS-C16X100
DPS-C20X60
DPS-C20X70
DPS-C20X80
DPS-C20X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 52.80

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10620

฿ 59.67

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -625

฿ 53.11

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10630

฿ 54.63

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10640

฿ 57.51

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10650

฿ 56.51

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10660

฿ 50.85

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10820

฿ 45.18

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10825

฿ 47.74

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10830

฿ 53.90

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10840

฿ 59.36

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10850

฿ 65.32

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10860

฿ 68.96

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10870

฿ 74.42

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10880

฿ 57.29

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101030

฿ 65.64

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1040

฿ 68.32

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101050

฿ 69.85

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101060

฿ 87.27

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101070

฿ 91.22

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101080

฿ 114.24

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1010100

฿ 76.35

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101240

฿ 78.25

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101250

฿ 82.66

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101260

฿ 96.76

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101270

฿ 111.91

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101280

฿ 125.68

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1012100

฿ 90.74

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101330

฿ 79.60

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101340

฿ 88.56

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101350

฿ 90.11

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101360

฿ 104.96

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101370

฿ 121.18

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101380

฿ 145.60

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 1013100

฿ 116.88

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101650

฿ 122.88

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101660

฿ 132.62

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101670

฿ 168.96

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 101680

฿ 198.66

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1016100

฿ 169.90

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 102060

฿ 200.99

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 102070

฿ 216.25

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 102080

฿ 264.35

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 1020100

Loading...

  1. 1
 

Basic Information

Shaft Dia. Tolerance Negative Tolerance Shape Straight/Parallel Joggling End Shape Internal Thread
Material SCM445 Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Hardened Available