1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dowel Pin with Internal Thread Type B (with Spiral Groove)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dowel Pin with Internal Thread Type B (with Spiral Groove)
  • Dowel Pin with Internal Thread Type B (with Spiral Groove)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 47.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Dowel pin with internal thread with spiral air release groove. The tolerance is 0 to +0.005. Eighty types are available including sizes not shown in the catalog.

Part Number
DPS-6X20
DPS-6X25
DPS-6X30
DPS-6X35
DPS-6X40
DPS-6X45
DPS-6X50
DPS-6X60
DPS-6X70
DPS-8X20
DPS-8X25
DPS-8X30
DPS-8X40
DPS-8X45
DPS-8X50
DPS-8X60
DPS-8X65
DPS-8X70
DPS-8X75
DPS-8X80
DPS-8X90
DPS-8X100
DPS-10X20
DPS-10X25
DPS-10X30
DPS-10X35
DPS-10X40
DPS-10X45
DPS-10X50
DPS-10X60
DPS-10X70
DPS-10X80
DPS-10X90
DPS-10X100
DPS-12X30
DPS-12X35
DPS-12X40
DPS-12X50
DPS-12X55
DPS-12X60
DPS-12X65
DPS-12X70
DPS-12X75
DPS-12X80
DPS-12X90
DPS-12X100
DPS-12X120
DPS-13X30
DPS-13X35
DPS-13X40
DPS-13X45
DPS-13X50
DPS-13X55
DPS-13X65
DPS-13X70
DPS-13X80SALE
DPS-13X90
DPS-13X100
DPS-13X120
DPS-16X40
DPS-16X45
DPS-16X50
DPS-16X60
DPS-16X70
DPS-16X80SALE
DPS-16X90
DPS-16X100
DPS-16X120
DPS-20X60
DPS-20X70
DPS-20X75
DPS-20X80
DPS-20X90
DPS-20X100
DPS-20X120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 52.80

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10620

฿ 49.22

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10625

฿ 53.11

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10630

฿ 49.53

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10635

฿ 50.90

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10640

฿ 51.66

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10645

฿ 53.78

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10650

฿ 56.51

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10660

฿ 71.94

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10670

฿ 47.12

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10820

฿ 51.16

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10825

฿ 51.47

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10830

฿ 53.90

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10840

฿ 57.74

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10845

฿ 55.63

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10850

฿ 69.05

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10860

฿ 68.65

OKT DOWEL PIN 1 Piece(s) 50 Day(s) 10865

฿ 68.96

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10870

฿ 74.11

OKT DOWEL PIN 1 Piece(s) 50 Day(s) 10875

฿ 75.02

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10880

฿ 98.62

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10890

฿ 139.76

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 108100

฿ 55.15

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101020

฿ 55.61

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101025

฿ 61.02

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101030

฿ 63.30

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101035

฿ 58.92

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101040

฿ 70.88

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101045

฿ 68.32

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101050

฿ 69.85

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101060

฿ 83.53

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101070

฿ 93.79

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101080

฿ 95.07

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101090

฿ 110.51

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1010100

฿ 81.50

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101230

฿ 82.28

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101235

฿ 72.62

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101240

฿ 78.25

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101250

฿ 86.73

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101255

฿ 86.40

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101260

฿ 95.98

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101265

฿ 96.76

OKT DOWEL PIN 1 Piece(s) 51 Day(s) 101270

฿ 104.03

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101275

฿ 111.91

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101280

฿ 120.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101290

฿ 142.93

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1012100

฿ 165.26

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1012120

฿ 90.74

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101330

฿ 92.12

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101335

฿ 83.33

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101340

฿ 93.67

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101345

฿ 88.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101350

฿ 95.98

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101355

฿ 104.18

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101365

฿ 104.96

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101370

฿ 114.06

฿ 73.91

DOWEL PIN 1 Piece(s) Same day 101380

฿ 129.38

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101390

฿ 145.60

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1013100

฿ 175.30

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1013120

฿ 117.47

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101640

฿ 118.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101645

฿ 113.15

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101650

฿ 126.61

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101660

฿ 138.06

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101670

฿ 200.92

฿ 110.81

DOWEL PIN 1 Piece(s) Same day 101680

฿ 188.93

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101690

฿ 198.66

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1016100

฿ 241.01

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1016120

฿ 166.17

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102060

฿ 197.25

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102070

฿ 213.02

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102075

฿ 216.25

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102080

฿ 246.57

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102090

฿ 264.35

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1020100

฿ 325.93

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1020120

Loading...

  1. 1
 

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight/Parallel Joggling End Shape Internal Thread
Material SCM445 Surface Treatment NA Hardened Available
Sales Unit Low Quantity (can be purchased from one)