1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dowel Pin With Inside Threads, A Type (With Spiral Grooved)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dowel Pin With Inside Threads, A Type (With Spiral Grooved)
  • Dowel Pin With Inside Threads, A Type (With Spiral Grooved)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 51.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dowel pin with internal thread with spiral air-vent groove.
[Features]
· Made of chromium molybdenum steel, a material with a high shear strength. Performs reliably with thrust loads.
· Smooth surface finish.
· Has a high surface hardness, minimizing the risk of galling.
· Has a tolerance range of 5 μm, with no sense of variation during use.
· A spiral shape is used for the air vent groove (except one part). No need to worry about the orientation during use.

Part Number
DPS-A6X15
DPS-A6X20
DPS-A6X25
DPS-A6X30
DPS-A6X35
DPS-A6X40
DPS-A6X45
DPS-A6X50
DPS-A6X60
DPS-A6X70
DPS-A8X20
DPS-A8X25SALE
DPS-A8X30
DPS-A8X35
DPS-A8X40SALE
DPS-A8X45
DPS-A8X50
DPS-A8X55
DPS-A8X60
DPS-A8X65
DPS-A8X70
DPS-A8X75
DPS-A8X80
DPS-A8X90
DPS-A8X100
DPS-A10X20
DPS-A10X25
DPS-A10X30SALE
DPS-A10X35
DPS-A10X40
DPS-A10X45
DPS-A10X50
DPS-A10X55
DPS-A10X60
DPS-A10X65
DPS-A10X70
DPS-A10X80
DPS-A10X90
DPS-A10X100
DPS-A12X25
DPS-A12X30
DPS-A12X35
DPS-A12X40
DPS-A12X45
DPS-A12X50
DPS-A12X55
DPS-A12X60
DPS-A12X65
DPS-A12X70
DPS-A12X75
DPS-A12X80
DPS-A12X90
DPS-A12X100
DPS-A12X120
DPS-A13X30
DPS-A13X35
DPS-A13X40
DPS-A13X45
DPS-A13X50
DPS-A13X55
DPS-A13X60
DPS-A13X65
DPS-A13X70
DPS-A13X80
DPS-A13X90
DPS-A13X100
DPS-A13X120
DPS-A16X40
DPS-A16X45
DPS-A16X50
DPS-A16X55
DPS-A16X60
DPS-A16X70
DPS-A16X75
DPS-A16X80
DPS-A16X90
DPS-A16X100
DPS-A16X120
DPS-A20X50
DPS-A20X60SALE
DPS-A20X65
DPS-A20X70
DPS-A20X75
DPS-A20X80
DPS-A20X90SALE
DPS-A20X100
DPS-A20X120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 59.90

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10615

฿ 59.52

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -620

฿ 52.96

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10625

฿ 59.83

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -630

฿ 53.27

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10635

฿ 61.35

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -640

฿ 55.39

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10645

฿ 53.78

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10650

฿ 56.51

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10660

฿ 71.94

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10670

฿ 57.56

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -820

฿ 51.16

฿ 29.26

DOWEL PIN 1 Piece(s) Same day 10825

฿ 51.47

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10830

฿ 64.54

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -835

฿ 53.90

฿ 37.39

OKT DOWEL PIN 1 Piece(s) Same day 10840

฿ 57.74

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10845

฿ 59.36

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10850

฿ 65.01

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10855

฿ 75.77

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -860

฿ 68.65

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10865

฿ 72.69

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10870

฿ 74.11

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10875

฿ 74.42

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10880

฿ 109.07

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -890

฿ 139.76

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 108100

฿ 55.15

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101020

฿ 59.34

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101025

฿ 75.11

฿ 45.16

DOWEL PIN 1 Piece(s) Same day 101030

฿ 70.01

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1035

฿ 58.92

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101040

฿ 70.88

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101045

฿ 68.32

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101050

฿ 71.70

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101055

฿ 69.85

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101060

฿ 83.07

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101065

฿ 83.53

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101070

฿ 97.94

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1080

฿ 95.07

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101090

฿ 114.24

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1010100

฿ 80.88

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101225

฿ 85.24

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101230

฿ 82.28

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101235

฿ 76.35

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101240

฿ 84.12

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101245

฿ 81.98

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101250

฿ 86.73

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101255

฿ 93.11

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1260

฿ 95.98

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101265

฿ 107.21

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1270

฿ 104.03

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101275

฿ 122.35

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1280

฿ 120.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101290

฿ 121.95

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1012100

฿ 165.26

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1012120

฿ 90.74

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101330

฿ 92.12

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101335

฿ 79.60

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101340

฿ 93.67

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101345

฿ 88.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101350

฿ 95.98

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101355

฿ 90.11

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101360

฿ 104.18

OKT DOWEL PIN 1 Piece(s) 45 Day(s) 101365

฿ 104.96

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101370

฿ 121.18

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101380

฿ 129.38

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101390

฿ 145.60

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1013100

฿ 175.30

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1013120

฿ 127.92

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1640

฿ 118.56

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101645

฿ 116.88

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101650

฿ 141.60

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101655

฿ 126.61

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101660

฿ 143.07

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -1670

฿ 167.72

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101675

฿ 172.69

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101680

฿ 185.19

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 101690

฿ 194.93

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1016100

฿ 241.01

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1016120

฿ 161.84

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102050

฿ 158.75

฿ 97.69

DOWEL PIN 1 Piece(s) Same day 102060

฿ 195.39

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102065

฿ 197.25

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102070

฿ 213.02

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102075

฿ 216.25

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 102080

฿ 238.71

฿ 135.30

DOWEL PIN 1 Piece(s) Same day 102090

฿ 264.35

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1020100

฿ 325.93

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 1020120

Loading...

  1. 1
 

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight/Parallel Joggling End Shape Internal Thread
Material SCM445 Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Hardened Available